
Bore d |
N/A 160.000 mm |
Outside Diameter D1 |
N/A 240.0000 mm |
Width B |
N/A 38.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 143000 N |
Basic Static Radial Load Rating Co |
N/A 143000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 2400 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 3000 rpm |
Sealed Speed Rating n3 |
N/A 1600 rpm |
Accessories |
N/A One Shield & Snap-Ring |