
Bore d |
N/A 150.000 mm |
Outside Diameter D1 |
N/A 225.0000 mm |
Width B |
N/A 35.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 125000 N |
Basic Static Radial Load Rating Co |
N/A 125000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 2600 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 3200 rpm |
Sealed Speed Rating n3 |
N/A 1700 rpm |
Accessories |
N/A Two Shields |