
Bore d |
N/A 105.000 mm |
Outside Diameter D1 |
N/A 160.0000 mm |
Width B |
N/A 26.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 79300 N |
Basic Static Radial Load Rating Co |
N/A 65500 N |
Grease Speed Rating Open/Shielded n1 |
N/A 4000 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 4800 rpm |
Sealed Speed Rating n3 |
N/A 2400 rpm |
Accessories |
N/A Without Accessories |