
Bore d |
N/A 95.000 mm |
Outside Diameter D1 |
N/A 145.0000 mm |
Width B |
N/A 24.00 mm |
Fillet Radius ra |
N/A 1.50 mm |
Basic Dynamic Radial Load Rating C |
N/A 63700 N |
Basic Static Radial Load Rating Co |
N/A 54000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 4500 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 5300 rpm |
Sealed Speed Rating n3 |
N/A 2800 rpm |
Accessories |
N/A Two Shields |