
Bore d |
N/A 80.000 mm |
Outside Diameter D1 |
N/A 125.0000 mm |
Width B |
N/A 22.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 50700 N |
Basic Static Radial Load Rating Co |
N/A 41500 N |
Grease Speed Rating Open/Shielded n1 |
N/A 5300 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 6300 rpm |
Sealed Speed Rating n3 |
N/A 3200 rpm |
Accessories |
N/A Two Shields |