
Bore d |
N/A 65.000 mm |
Outside Diameter D1 |
N/A 100.0000 mm |
Width B |
N/A 18.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 33800 N |
Basic Static Radial Load Rating Co |
N/A 27000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 6300 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 77500 rpm |
Sealed Speed Rating n3 |
N/A 4000 rpm |
Accessories |
N/A Two Shields |