
Bore d |
N/A 30.000 mm |
Outside Diameter D1 |
N/A 55.0000 mm |
Width B |
N/A 13.00 mm |
Fillet Radius ra |
N/A 1.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 13300 N |
Basic Static Radial Load Rating Co |
N/A 8300 N |
Grease Speed Rating Open/Shielded n1 |
N/A 12000 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 15000 rpm |
Sealed Speed Rating n3 |
N/A 8000 rpm |
Accessories |
N/A Two Shields & Snap-Ring |