
Bore d |
N/A 17.000 mm |
Outside Diameter D1 |
N/A 35.0000 mm |
Width B |
N/A 10.00 mm |
Fillet Radius ra |
N/A 0.30 mm |
Basic Dynamic Radial Load Rating C |
N/A 6050 N |
Basic Static Radial Load Rating Co |
N/A 3250 N |
Grease Speed Rating Open/Shielded n1 |
N/A 19000 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 24000 rpm |
Sealed Speed Rating n3 |
N/A 13000 rpm |
Accessories |
N/A Two Shields & Snap-Ring |