
Bore d |
N/A 12.000 mm |
Outside Diameter D1 |
N/A 32.0000 mm |
Width B |
N/A 15.9 mm |
Fillet Radius ra |
N/A 0.64 mm |
Grease Speed Rating n1 |
N/A 15000 rpm |
Oil Speed Rating n2 |
N/A 20000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 10400 N |
Basic Static Radial Load Rating Co |
N/A 5600 N |
Sealed Speed Rating n3 |
N/A 15000 rpm |
Accessories |
N/A One Shield |
D2R |
N/A 30.2 mm |