
Bore d |
N/A 30.000 mm |
Outside Diameter D1 |
N/A 72.0000 mm |
Width B |
N/A 30.20 mm |
Fillet Radius ra |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 6300 rpm |
Oil Speed Rating n2 |
N/A 8500 rpm |
Basic Dynamic Radial Load Rating C |
N/A 41600 N |
Basic Static Radial Load Rating Co |
N/A 29000 N |
Sealed Speed Rating n3 |
N/A 6300 rpm |
Accessories |
N/A Two Shields |