Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

215.0000 mm

Width - Outer Ring B0

47.0 mm

Width - Inner Ring B1

82.55 mm

Diameter E

132.0 mm

Fillet Radius ra

2.50 mm

Basic Radial Load Rating-Dynamic DC

182000 N

Basic Radial Load Rating-Static SCO

150000 N

Speed Rating-Open and Shielded-Grease OSG

3000 rpm

Speed Rating-Open and Shielded-Oil OSO

3600 rpm

Accessories

300SWI Non-Filling Notch Type