Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 160.0000 mm

Width - Outer Ring B0

N/A 37.0 mm

Width - Inner Ring B1

N/A 68.26 mm

Diameter E

N/A 98.9 mm

Fillet Radius ra

N/A 2.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 121000 N

Basic Radial Load Rating-Static SCO

N/A 85000 N

Speed Rating-Open and Shielded-Grease OSG

N/A 4300 rpm

Speed Rating-Open and Shielded-Oil OSO

N/A 5000 rpm

Accessories

N/A 300SWI Non-Filling Notch Type