Unit of Measure

Specifications

Bore d

N/A 70.000 mm

Outside Diameter D1

N/A 150.0000 mm

Width - Outer Ring B0

N/A 35.0 mm

Width - Inner Ring B1

N/A 63.50 mm

Diameter E

N/A 94.5 mm

Fillet Radius ra

N/A 2.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 114000 N

Basic Radial Load Rating-Static SCO

N/A 102000 N

Speed Rating-Open and Shielded-Grease OSG

N/A 3700 rpm

Speed Rating-Open and Shielded-Oil OSO

N/A 4500 rpm

Accessories

N/A 300WI Filling Notch Type