Unit of Measure

Specifications

Old MRC Bearing Number

200FSF1

Bore d

10.000 mm

Outside Diameter D1

30.0000 mm

Width - Outer Ring B0

12.7 mm

Width - Inner Ring B1

12.20 mm

Width - Overall B

12.7 mm

Fillet Radius ra

0.64 mm

Basic Radial Load Rating-Dynamic DC

5070 N

Basic Radial Load Rating-Static SCO

2400 N

Speed Rating-Single and Double Sealed Grease SDG

17000 rpm

Basic Interchange BCA

WC87500

Basic Interchange FAF

200KTD

Basic Interchange NDH

WC87500

Accessories

WC87000 Shield & Seal