Unit of Measure

Specifications

Old MRC Bearing Number

N/A 38FSF2

Bore d

N/A 8.000 mm

Outside Diameter D1

N/A 24.0000 mm

Width - Outer Ring B0

N/A 10.3 mm

Width - Inner Ring B1

N/A 9.80 mm

Width - Overall B

N/A 10.3 mm

Fillet Radius ra

N/A 0.30 mm

Basic Radial Load Rating-Dynamic DC

N/A 3320 N

Basic Radial Load Rating-Static SCO

N/A 1430 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 23000 rpm

Basic Interchange BCA

N/A -

Basic Interchange FAF

N/A 38KVTD

Basic Interchange NDH

N/A WC87008

Accessories

N/A WC87000 Shield & Seal