Unit of Measure

Specifications

Old MRC Bearing Number

N/A 208FFS

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 80.0000 mm

Width - Outer Ring B0

N/A 21.0 mm

Width - Inner Ring B1

N/A 27.00 mm

Width - Overall B

N/A 27.0 mm

Fillet Radius ra

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 29100 N

Basic Radial Load Rating-Static SCO

N/A 18000 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 5600 rpm

Basic Interchange BCA

N/A 88508

Basic Interchange FAF

N/A -

Basic Interchange NDH

N/A 88508

Accessories

N/A 88000 Two Seals