Unit of Measure

Specifications

Old MRC Bearing Number

N/A 207FS

Bore d

N/A 35.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width - Outer Ring B0

N/A 17.0 mm

Width - Inner Ring B1

N/A 20.00 mm

Width - Overall B

N/A 21.0 mm

Fillet Radius ra

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 25500 N

Basic Radial Load Rating-Static SCO

N/A 15300 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 6300 rpm

Basic Interchange BCA

N/A 8507

Basic Interchange FAF

N/A 207KL

Basic Interchange NDH

N/A 8507

Accessories

N/A 8000 One Seal