Unit of Measure

Specifications

Old MRC Bearing Number

N/A 206FS

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width - Outer Ring B0

N/A 16.0 mm

Width - Inner Ring B1

N/A 19.00 mm

Width - Overall B

N/A 20.0 mm

Fillet Radius ra

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 19500 N

Basic Radial Load Rating-Static SCO

N/A 11400 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 7500 rpm

Basic Interchange BCA

N/A 8506

Basic Interchange FAF

N/A 206KL

Basic Interchange NDH

N/A 8506

Accessories

N/A 8000 One Seal