Unit of Measure

Specifications

Old MRC Bearing Number

N/A 200FS

Bore d

N/A 10.000 mm

Outside Diameter D1

N/A 30.0000 mm

Width - Outer Ring B0

N/A 9.0 mm

Width - Inner Ring B1

N/A 12.20 mm

Width - Overall B

N/A 12.7 mm

Fillet Radius ra

N/A 0.64 mm

Basic Radial Load Rating-Dynamic DC

N/A 5070 N

Basic Radial Load Rating-Static SCO

N/A 2400 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 17000 rpm

Basic Interchange BCA

N/A 8500

Basic Interchange FAF

N/A 200KL

Basic Interchange NDH

N/A 8500

Accessories

N/A 8000 One Seal