Unit of Measure

Specifications

Old MRC Bearing Number

N/A 205FFSG

Bore d

N/A 25.000 mm

Outside Diameter D1

N/A 52.0000 mm

Width - Outer Ring B0

N/A 15.0 mm

Width - Inner Ring B1

N/A 16.70 mm

Width - Overall B

N/A 16.7 mm

Fillet Radius ra

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 14000 N

Basic Radial Load Rating-Static SCO

N/A 8000 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 8500 rpm

Basic Interchange BCA

N/A -

Basic Interchange FAF

N/A -

Basic Interchange NDH

N/A 488505

Accessories

N/A 488000 Two Seals & Snap-Ring