Unit of Measure

Specifications

Shaft Diameter D

N/A 3/4 in

Outside Diameter D1

N/A 1.7805 in

Width B

N/A 0.6100 in

Approx. Weight

N/A 0.22 lb

Basic Radial Load Rating-Dynamic DC

N/A 3030 lbf

Basic Radial Load Rating-Static SCO

N/A 2560 lbf

Variant

N/A CONV-4-SZZ-2