Unit of Measure
Specifications
Shaft Diameter D |
N/A 3/4 in |
Outside Diameter D1 |
N/A 1.9685 in |
Width B |
N/A 1.8750 in |
Dimension E |
N/A 1.6563 in |
Depth L |
N/A 1 5/8 in |
Dimension F |
N/A 19/32 in |
Approx. Weight |
N/A 0.91 lb |
Basic Radial Load Rating-Dynamic DC |
N/A 3030 lbf |
Basic Radial Load Rating-Static SCO |
N/A 2560 lbf |
Dimension D2 |
N/A 0.9210 in |
Dimension G |
N/A 0.4375 in |
Dimension L1 |
N/A 0.1 in |
Variant |
N/A CONV-4-E-2 |