Unit of Measure

Specifications

Outside Diameter D1

N/A 150.0000 mm

Inside Diameter D

N/A 76.2000 mm

Width B

N/A 28.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 18700 N

Basic Radial Load Rating-Static SCO

N/A 14400 N

Speed Rating-Single and Double Sealed Grease SDG

N/A 2800 rpm

Adapter Sleeve AS

N/A SNW17

Variant

N/A SZZX Two Seals