Unit of Measure

Specifications

Outside Diameter D1

85.0000 mm

Inside Diameter D

36.5125 mm

Width B

19.00 mm

Fillet Radius ra

1.00 mm

Basic Radial Load Rating-Dynamic DC

8180 N

Basic Radial Load Rating-Static SCO

5130 N

Speed Rating-Single and Double Sealed Grease SDG

5000 rpm

Adapter Sleeve AS

SNW9

Variant

SZZX Two Seals