Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 160.0000 mm

Width B

N/A 37.00 mm

Fillet Radius ra

N/A 2.00 mm

Fillet Radius rb

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 153000 N

Basic Radial Load Rating-Static SCO

N/A 122000 N

Speed Rating-Open and Shielded-Grease OSG

N/A 9900 rpm

Speed Rating-Open and Shielded-Oil OSO

N/A 14000 rpm

Type

N/A 300-RDM Series (from 35 mm to 160 mm)