Unit of Measure

Specifications

Bore d

N/A 95.000 mm

Outside Diameter D1

N/A 170.0000 mm

Width B

N/A 32.00 mm

Fillet Radius ra

N/A 2.00 mm

Fillet Radius rb

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 138000 N

Basic Radial Load Rating-Static SCO

N/A 125000 N

Speed Rating-Open and Shielded-Grease OSG

N/A 8300 rpm

Speed Rating-Open and Shielded-Oil OSO

N/A 12000 rpm

Type

N/A 200-RDM Series (from 80 mm to 130 mm)