Unit of Measure

Specifications

Bore d

N/A 90.000 mm

Outside Diameter D1

N/A 160.0000 mm

Width B

N/A 30.00 mm

Fillet Radius ra

N/A 2.00 mm

Fillet Radius rb

N/A 1.00 mm

Basic Radial Load Rating-Dynamic DC

N/A 130000 N

Basic Radial Load Rating-Static SCO

N/A 116000 N

Speed Rating-Open and Shielded-Grease OSG

N/A 8700 rpm

Speed Rating-Open and Shielded-Oil OSO

N/A 12600 rpm

Type

N/A 200-RDM Series (from 80 mm to 130 mm)