Unit of Measure

Specifications

Bore d

6.400 mm

Outside Diameter D1

19.1000 mm

Width Plain B

5.6 mm

Shielded or Sealed B1

7.1 mm

Fillet Radius ra

0.41 mm

Basic Dynamic Radial Load Rating C

2810 N

Basic Static Radial Load Rating Co

1160 N

Grease Speed Rating Open/Shielded n1

39000 rpm

Oil Speed Rating Open/Shielded n2

48000 rpm

Sealed Speed Rating n3

27000 rpm

Accessories

One Seal