Unit of Measure

Specifications

Bore d

N/A 6.400 mm

Outside Diameter D1

N/A 19.1000 mm

Width Plain B

N/A 5.6 mm

Shielded or Sealed B1

N/A 7.1 mm

Fillet Radius ra

N/A 0.41 mm

Basic Dynamic Radial Load Rating C

N/A 2810 N

Basic Static Radial Load Rating Co

N/A 1160 N

Grease Speed Rating Open/Shielded n1

N/A 39000 rpm

Oil Speed Rating Open/Shielded n2

N/A 48000 rpm

Sealed Speed Rating n3

N/A 27000 rpm

Accessories

N/A Without Accessories