Unit of Measure

Specifications

Bore d

N/A 4.800 mm

Outside Diameter D1

N/A 12.7000 mm

Width Plain B

N/A 4.0 mm

Shielded or Sealed B1

N/A 5.0 mm

Fillet Radius ra

N/A 0.30 mm

Basic Dynamic Radial Load Rating C

N/A 956 N

Basic Static Radial Load Rating Co

N/A 490 N

Grease Speed Rating Open/Shielded n1

N/A 57000 rpm

Oil Speed Rating Open/Shielded n2

N/A 69000 rpm

Sealed Speed Rating n3

N/A 40000 rpm

Accessories

N/A One Shield