Unit of Measure

Specifications

Bore d

N/A 3.200 mm

Outside Diameter D1

N/A 12.7000 mm

Width Plain B

N/A 4.4 mm

Shielded or Sealed B1

N/A 4.4 mm

Fillet Radius ra

N/A 0.30 mm

Basic Dynamic Radial Load Rating C

N/A 312 N

Basic Static Radial Load Rating Co

N/A 120 N

Grease Speed Rating Open/Shielded n1

N/A 75000 rpm

Oil Speed Rating Open/Shielded n2

N/A 91000 rpm

Sealed Speed Rating n3

N/A 52000 rpm

Accessories

N/A Without Accessories