Unit of Measure

Specifications

Bore d

N/A 100.000 mm

Outside Diameter D1

N/A 215.0000 mm

Width B

N/A 82.55 mm

Fillet Radius ra

N/A 2.50 mm

Basic Dynamic Radial Load Rating C

N/A 182000 N

Basic Static Radial Load Rating Co

N/A 150000 N

Grease Speed Rating Open/Shielded n1

N/A 3000 rpm

Oil Speed Rating Open/Shielded n2

N/A 3600 rpm

Sealed Speed Rating n3

N/A 2100 rpm

Accessories

N/A Removable Metal Shields