Unit of Measure

Specifications

Bore d

N/A 105.000 mm

Outside Diameter D1

N/A 290.0000 mm

Width B

N/A 65.00 mm

Fillet Radius ra

N/A 3.00 mm

Basic Dynamic Radial Load Rating C

N/A 247000 N

Basic Static Radial Load Rating Co

N/A 228000 N

Grease Speed Rating Open/Shielded n1

N/A 2400 rpm

Oil Speed Rating Open/Shielded n2

N/A 2900 rpm

Sealed Speed Rating n3

N/A 1600 rpm

Accessories

N/A One Shield & Snap-Ring