Unit of Measure

Specifications

Bore d

N/A 95.000 mm

Outside Diameter D1

N/A 250.0000 mm

Width B

N/A 55.00 mm

Fillet Radius ra

N/A 3.00 mm

Basic Dynamic Radial Load Rating C

N/A 203000 N

Basic Static Radial Load Rating Co

N/A 173000 N

Grease Speed Rating Open/Shielded n1

N/A 2700 rpm

Oil Speed Rating Open/Shielded n2

N/A 3300 rpm

Sealed Speed Rating n3

N/A 1900 rpm

Accessories

N/A Two Seals