Unit of Measure

Specifications

Bore d

N/A 80.000 mm

Outside Diameter D1

N/A 200.0000 mm

Width B

N/A 48.00 mm

Fillet Radius ra

N/A 2.50 mm

Basic Dynamic Radial Load Rating C

N/A 163000 N

Basic Static Radial Load Rating Co

N/A 125000 N

Grease Speed Rating Open/Shielded n1

N/A 3400 rpm

Oil Speed Rating Open/Shielded n2

N/A 4000 rpm

Sealed Speed Rating n3

N/A 2300 rpm

Accessories

N/A One Seal