Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 190.0000 mm

Width B

N/A 45.00 mm

Fillet Radius ra

N/A 2.50 mm

Basic Dynamic Radial Load Rating C

N/A 153000 N

Basic Static Radial Load Rating Co

N/A 114000 N

Grease Speed Rating Open/Shielded n1

N/A 3600 rpm

Oil Speed Rating Open/Shielded n2

N/A 4300 rpm

Sealed Speed Rating n3

N/A 2500 rpm

Accessories

N/A Seal & Snap-Ring