Unit of Measure

Specifications

Bore d

N/A 65.000 mm

Outside Diameter D1

N/A 160.0000 mm

Width B

N/A 37.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 119000 N

Basic Static Radial Load Rating Co

N/A 78000 N

Grease Speed Rating Open/Shielded n1

N/A 4500 rpm

Oil Speed Rating Open/Shielded n2

N/A 5300 rpm

Sealed Speed Rating n3

N/A 2900 rpm

Accessories

N/A Two Shields