Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 150.0000 mm

Width B

N/A 35.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 108000 N

Basic Static Radial Load Rating Co

N/A 69500 N

Grease Speed Rating Open/Shielded n1

N/A 4800 rpm

Oil Speed Rating Open/Shielded n2

N/A 5600 rpm

Sealed Speed Rating n3

N/A 3100 rpm

Accessories

N/A Two Shields