Unit of Measure

Specifications

Bore d

N/A 55.000 mm

Outside Diameter D1

N/A 140.0000 mm

Width B

N/A 33.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 99500 N

Basic Static Radial Load Rating Co

N/A 62000 N

Grease Speed Rating Open/Shielded n1

N/A 5000 rpm

Oil Speed Rating Open/Shielded n2

N/A 6000 rpm

Sealed Speed Rating n3

N/A 3400 rpm

Accessories

N/A Without Accessories