Unit of Measure

Specifications

Bore d

N/A 50.000 mm

Outside Diameter D1

N/A 130.0000 mm

Width B

N/A 31.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 87100 N

Basic Static Radial Load Rating Co

N/A 52000 N

Grease Speed Rating Open/Shielded n1

N/A 5200 rpm

Oil Speed Rating Open/Shielded n2

N/A 6300 rpm

Sealed Speed Rating n3

N/A 3700 rpm

Accessories

N/A Snap-Ring