Unit of Measure

Specifications

Bore d

N/A 25.000 mm

Outside Diameter D1

N/A 80.0000 mm

Width B

N/A 21.00 mm

Fillet Radius ra

N/A 1.50 mm

Basic Dynamic Radial Load Rating C

N/A 35800 N

Basic Static Radial Load Rating Co

N/A 19300 N

Grease Speed Rating Open/Shielded n1

N/A 9000 rpm

Oil Speed Rating Open/Shielded n2

N/A 11000 rpm

Sealed Speed Rating n3

N/A 6400 rpm

Accessories

N/A Seal & Snap-Ring