Unit of Measure

Specifications

Bore d

N/A 110.000 mm

Outside Diameter D1

N/A 240.0000 mm

Width B

N/A 50.00 mm

Fillet Radius ra

N/A 2.50 mm

Basic Dynamic Radial Load Rating C

N/A 216000 N

Basic Static Radial Load Rating Co

N/A 250000 N

Grease Speed Rating Open/Shielded n1

N/A 2200 rpm

Oil Speed Rating Open/Shielded n2

N/A 2700 rpm

Accessories

N/A Two Shields