Unit of Measure

Specifications

Bore d

N/A 130.000 mm

Outside Diameter D1

N/A 230.0000 mm

Width B

N/A 40.00 mm

Fillet Radius ra

N/A 2.50 mm

Basic Dynamic Radial Load Rating C

N/A 179000 N

Basic Static Radial Load Rating Co

N/A 216000 N

Grease Speed Rating Open/Shielded n1

N/A 2100 rpm

Oil Speed Rating Open/Shielded n2

N/A 2600 rpm

Accessories

N/A Without Accessories