Unit of Measure

Specifications

Bore d

120.000 mm

Outside Diameter D1

215.0000 mm

Width B

40.00 mm

Fillet Radius ra

2.00 mm

Basic Dynamic Radial Load Rating C

172000 N

Basic Static Radial Load Rating Co

200000 N

Grease Speed Rating Open/Shielded n1

2300 rpm

Oil Speed Rating Open/Shielded n2

2800 rpm

Accessories

One Shield & Snap-Ring