Unit of Measure

Specifications

Bore d

110.000 mm

Outside Diameter D1

200.0000 mm

Width B

38.00 mm

Fillet Radius ra

2.00 mm

Basic Dynamic Radial Load Rating C

154000 N

Basic Static Radial Load Rating Co

170000 N

Grease Speed Rating Open/Shielded n1

2500 rpm

Oil Speed Rating Open/Shielded n2

3100 rpm

Accessories

One Shield & Snap-Ring