Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

180.0000 mm

Width B

34.00 mm

Fillet Radius ra

2.00 mm

Basic Dynamic Radial Load Rating C

127000 N

Basic Static Radial Load Rating Co

134000 N

Grease Speed Rating Open/Shielded n1

2800 rpm

Oil Speed Rating Open/Shielded n2

3400 rpm

Accessories

One Shield & Snap-Ring