Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

125.0000 mm

Width B

24.00 mm

Fillet Radius ra

1.50 mm

Basic Dynamic Radial Load Rating C

69300 N

Basic Static Radial Load Rating Co

65500 N

Grease Speed Rating Open/Shielded n1

4100 rpm

Oil Speed Rating Open/Shielded n2

5000 rpm

Accessories

One Shield