Unit of Measure

Specifications

Bore d

N/A 50.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 20.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 39100 N

Basic Static Radial Load Rating Co

N/A 34500 N

Grease Speed Rating Open/Shielded n1

N/A 5700 rpm

Oil Speed Rating Open/Shielded n2

N/A 7000 rpm

Accessories

N/A Snap-Ring