Unit of Measure

Specifications

Bore d

N/A 45.000 mm

Outside Diameter D1

N/A 85.0000 mm

Width B

N/A 19.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 39300 N

Basic Static Radial Load Rating Co

N/A 32500 N

Grease Speed Rating Open/Shielded n1

N/A 6200 rpm

Oil Speed Rating Open/Shielded n2

N/A 7500 rpm

Accessories

N/A Snap-Ring