Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

85.0000 mm

Width B

19.00 mm

Fillet Radius ra

1.00 mm

Basic Dynamic Radial Load Rating C

39300 N

Basic Static Radial Load Rating Co

32500 N

Grease Speed Rating Open/Shielded n1

6200 rpm

Oil Speed Rating Open/Shielded n2

7500 rpm

Accessories

One Shield & Snap-Ring